#07920201 | Dimensions: 210 x 128 x 288 mm

GTT load disconnector

NHT 2

NH fuse switch disconnector, Structure

read more

Description

NH fuse switch disconnector, Structure

400 A, connection screw , M10 up to 240 mm²

Technical Data

Dimensions

Width 210 mm
Length 128 mm
Height 288 mm
Weight 3.519 kg

Sales Information

EAN 4013902859115
ETIM Class EC001040
Custom tariff number 85361090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902859115
Width 0.21 m
Weight 3.519 kg
Height 0.288 m
Quantity 1 pieces
Depth 0.128 m

Downloads

Planningdata

Tender text

Similar products

GTT load disconnectorNHT 00
GTT load disconnector - NHT 00

GTT load disconnector

NHT 00

Productnumber 07920001

160 A, Clamp / clamp up to 70 mm²

NH fuse switch disconnector, Structure

GTT load disconnectorNHT 1
GTT load disconnector - NHT 1

GTT load disconnector

NHT 1

Productnumber 07920101

250 A, connection screw, M10 up to 120 mm²

NH fuse switch disconnector, Structure

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!