#07930001 | Dimensions: 133 x 103 x 79,5 mm

NH bus-mounting fuse base

NH SUT 00

NH fuse base, Structure

read more

Description

NH fuse base, Structure

160 A, 1.5-50 mm² Cu clamp connection, Clamp/clamp, M8 screw connection

Technical Data

Dimensions

Width 133 mm
Length 103 mm
Height 79.5 mm
Weight 0.309 kg

Sales Information

EAN 4013902566174
ETIM Class EC000067
Custom tariff number 85361090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902566174
Width 0.133 m
Weight 0.309 kg
Height 0.08 m
Quantity 1 pieces
Depth 0.103 m

Downloads

Planningdata

Tender text

Similar products

NH bus-mounting fuse baseNH SUT 1
NH bus-mounting fuse base - NH SUT 1

NH bus-mounting fuse base

NH SUT 1

Productnumber 07930101

250 A, Screw connection M10, max. 150 mm²

NH fuse base, Structure

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!