#07930101 | Dimensions: 196 x 254 x 107 mm

NH bus-mounting fuse base

NH SUT 1

NH fuse base, Structure

read more

Description

NH fuse base, Structure

250 A, Screw connection M10, max. 150 mm²

Technical Data

Dimensions

Width 196 mm
Length 254 mm
Height 107 mm
Weight 0.309 kg

Sales Information

EAN 4013902566204
ETIM Class EC000067
Custom tariff number 85361090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902566204
Width 0.196 m
Weight 0.309 kg
Height 0.107 m
Quantity 1 pieces
Depth 0.254 m

Downloads

Planningdata

Tender text

Similar products

NH bus-mounting fuse baseNH SUT 00
NH bus-mounting fuse base - NH SUT 00

NH bus-mounting fuse base

NH SUT 00

Productnumber 07930001

160 A, 1.5-50 mm² Cu clamp connection, Clamp/clamp, M8 screw...

NH fuse base, Structure

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!