NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 00, 1.5-50 mm² Cu clamp connection, 160 A, Screw connection M8, Output on top
NH bus-mounting fuse base
Productnumber: 07931001 | Dimensions: 105,5 x 229 x 88,5 mm
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 00, 1.5-50 mm² Cu clamp connection, 160 A, Screw connection M8, Output on top
Width | 105.5 mm |
---|---|
Length | 229 mm |
Height | 88.5 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.