#07981001 | Dimensions: 106 x 204 x 137 mm

NH fuse switch disconnector

NH RSLT 00

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

read more

Description

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size NH 00, 160 A, M8 screw connection, 1.5-50 mm² Cu clamp connection

Technical Data

Dimensions

Width 106 mm
Length 204 mm
Height 137 mm
Weight 0.7975 kg

Sales Information

EAN 4013902566419
ETIM Class EC001040
Custom tariff number 85361090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902566419
Width 0.106 m
Weight 0.7975 kg
Height 0.137 m
Quantity 1 pieces
Depth 0.204 m

Downloads

Planningdata

Tender text

Similar products

NH fuse switch disconnectorNH RSLT 1
NH fuse switch disconnector - NH RSLT 1

NH fuse switch disconnector

NH RSLT 1

Productnumber 07981101

Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

NH fuse switch disconnectorNH RSLT 2
NH fuse switch disconnector - NH RSLT 2

NH fuse switch disconnector

NH RSLT 2

Productnumber 07981201

Construction size NH 2, max. 240 mm², 400 A, Screw connection M10

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist