#07981101 | Dimensions: 184 x 287 x 142 mm

NH fuse switch disconnector

NH RSLT 1

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

read more

Description

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²

Technical Data

Dimensions

Width 184 mm
Length 287 mm
Height 142 mm
Weight 2.199 kg

Sales Information

EAN 4013902566440
ETIM Class EC001040
Custom tariff number 85361090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902566440
Width 0.184 m
Weight 2.199 kg
Height 0.142 m
Quantity 1 pieces
Depth 0.287 m

Downloads

Planningdata

Tender text

Similar products

NH fuse switch disconnectorNH RSLT 00
NH fuse switch disconnector - NH RSLT 00

NH fuse switch disconnector

NH RSLT 00

Productnumber 07981001

Construction size NH 00, 160 A, M8 screw connection, 1.5-50 mm² Cu...

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

NH fuse switch disconnectorNH RSLT 2
NH fuse switch disconnector - NH RSLT 2

NH fuse switch disconnector

NH RSLT 2

Productnumber 07981201

Construction size NH 2, max. 240 mm², 400 A, Screw connection M10

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist