#10040801 | Dimensions: 202 x 122 x 75 mm

Empty enclosure

TG ABS 2012-8-o

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard installations indoors, with quick release

read more

Description

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard installations indoors, with quick release

Box: ABS, grey, Lid: ABS, grey, smooth sidewalls

Accessories supplied:
Cover retainer, 4 fastening screws for accessories

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66/IP67
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 202 mm
Length 122 mm
Height 75 mm
Weight 0.35 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902814008
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material ABS
Cover material ABS
Sealing material Polyurethane
Cover screw material Stainless steel 1.4303 (V2A)

Logistic data

Outer packaging

EAN / GTIN 4013902314881
Width 0.437 m
Weight 4.585 kg
Height 0.212 m
Quantity 12 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902314898
Width 0.8 m
Weight 238.08 kg
Height 1.85 m
Quantity 576 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902814008
Width 0.202 m
Weight 0.35 kg
Height 0.075 m
Quantity 1 pieces
Depth 0.122 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Mast/pipe fixing setMABF 100-2 new
Mast/pipe fixing set - MABF 100-2

Mast/pipe fixing set

MABF 100-2

Productnumber 89602101

for empty enclosure TG 1212, TG 1612 (2 sets required). TG 2012 (2...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTG ABL
External fixing lugs kit - TG ABL

External fixing lugs kit

TG ABL

Productnumber 18200201

for all TG enclosures, Set = 4 pcs.

External mounting brackets for TG series, plastic, set of 4 pieces

Interior hinge setTG ISS
Interior hinge set - TG ISS

Interior hinge set

TG ISS

Productnumber 18200101

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

Interior hinge set for retrofitting the housing cover to a hinged door, incl. 2 hinges, fixing...

Sealing kitTG PST2
Sealing kit - TG PST2

Sealing kit

TG PST2

Productnumber 18200501

for TG PC 1612, TG PC 2012, TG PC 2015, TG PC 2516, TG PC 3023

Sealing kit

Cover retainerTG DVS-57
Cover retainer - TG DVS-57

Cover retainer

TG DVS-57

Productnumber 18200701

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

spare cover retainer, Set = 10 pcs.

Mounting plateTG MPI-2012
Mounting plate - TG MPI-2012

Mounting plate

TG MPI-2012

Productnumber 18600801

for TG 2012

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPS-2012
Mounting plate - TG MPS-2012

Mounting plate

TG MPS-2012

Productnumber 18700801

for TG 2012

Assembly plate, galvanized steel sheet, 2 mm thick

Stepped drill LFR
Stepped drill  - LFR

Stepped drill

LFR

Productnumber 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

Hole cutter

Standard railTS 15-184
Standard rail - TS 15-184

Standard rail

TS 15-184

Productnumber 19718601

for TG 2012, length 184 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railNS 35-184
Standard rail - NS 35-184

Standard rail

NS 35-184

Productnumber 19818601

for TG 2012, length 184 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Pressure balance elementDAE M12
Pressure balance element - DAE M12

Pressure balance element

DAE M12

Productnumber 26241201

M12 x 1.5 mm, Thread length 10 mm

Pressure compensation device with air-permeable and waterproof special membrane foil to prevent...

Similar products

Empty enclosureTG ABS 2012-8-to
Empty enclosure - TG ABS 2012-8-to

Empty enclosure

TG ABS 2012-8-to

Productnumber 10100801

Box: ABS, grey, Lid: Polycarbonate, transparent, smooth sidewalls

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points,...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist