Description
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
for WINSTA® MIDI 4-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
for WINSTA® MIDI 4-pole type plug connectors
| Accessory colour | traffic grey |
|---|
| Width | 24.6 mm |
|---|---|
| Length | 58.6 mm |
| Height | 16.5 mm |
| Weight | 0.0026 kg |
| Halogen free | yes |
|---|---|
| Flammability class according with UL94 | V0 |
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Min. ambient temperature | -35 °C |
|---|---|
| Max. ambient temperature | 85 °C |
| Installation location | Indoors |
| EAN | 4013902695591 |
|---|---|
| ETIM Class | EC002863 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Accessory material | Polyamide 6, glass-fibre reinforced |
|---|
| EAN / GTIN | 4013902695591 |
|---|---|
| Width | 0.025 m |
| Weight | 0.0026 kg |
| Height | 0.017 m |
| Quantity | 1 pieces |
| Depth | 0.059 m |
| EAN / GTIN | 4013902695607 |
|---|---|
| Width | 0.237 m |
| Weight | 0.25 kg |
| Height | 0.112 m |
| Quantity | 5 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902695614 |
|---|---|
| Width | 0.372 m |
| Weight | 1.89 kg |
| Height | 0.372 m |
| Quantity | 30 pieces |
| Depth | 0.262 m |
| EAN / GTIN | 4013902695621 |
|---|---|
| Width | 0.8 m |
| Weight | 89.04 kg |
| Height | 1.65 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
Tender text
(14400601.TXT 441 B)
Log in to download tender texts.
Adapter frame
TKS AP-L
Productnumber 14400001
closed, for sealing enclosure openings that are not required
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-1
Productnumber 14400101
for WINSTA® MINI 2-pole type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-2
Productnumber 14400201
for WINSTA® MINI 3-pole type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-3
Productnumber 14400301
for WINSTA® MINI 4-pole type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-4
Productnumber 14400401
for WINSTA® MIDI 2-pole type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-5
Productnumber 14400501
for WINSTA® MIDI 3-pole and MINI 5-pole type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-7
Productnumber 14400701
for WINSTA® MIDI 5-pole type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-8
Productnumber 14400801
for Telegärtner 100023165 type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
Adapter frame
TKS AP-9
Productnumber 14400901
For Typ WINSTA® KNX type plug connectors
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.