#14400801 | Dimensions: 24,6 x 58,6 x 16,5 mm

Adapter frame

TKS AP-8

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

read more

Description

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

for Telegärtner 100023165 type plug connectors

Technical Data

Colours

Accessory colour traffic grey

Dimensions

Width 24.6 mm
Length 58.6 mm
Height 16.5 mm
Weight 0.0033 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 850 °C (EN 60695-2-11)

Ambient conditions

Min. ambient temperature -35 °C
Max. ambient temperature 85 °C
Installation location Indoors

Sales Information

EAN 4013902695676
ETIM Class EC002863
Custom tariff number 85389099
Minimum order quantity 1

Material

Accessory material Polyamide 6, glass-fibre reinforced

Logistic data

Piece

EAN / GTIN 4013902695676
Width 0.025 m
Weight 0.0033 kg
Height 0.017 m
Quantity 1 pieces
Depth 0.059 m

Inner packaging

EAN / GTIN 4013902695683
Width 0.237 m
Weight 0.285 kg
Height 0.112 m
Quantity 5 pieces
Depth 0.17 m

Outer packaging

EAN / GTIN 4013902695690
Width 0.372 m
Weight 2.1 kg
Height 0.372 m
Quantity 30 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902695706
Width 0.8 m
Weight 96.6 kg
Height 1.65 m
Quantity 1080 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Adapter frameTKS AP-L
Adapter frame - TKS AP-L

Adapter frame

TKS AP-L

Productnumber 14400001

closed, for sealing enclosure openings that are not required

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-1
Adapter frame - TKS AP-1

Adapter frame

TKS AP-1

Productnumber 14400101

for WINSTA® MINI 2-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-2
Adapter frame - TKS AP-2

Adapter frame

TKS AP-2

Productnumber 14400201

for WINSTA® MINI 3-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-3
Adapter frame - TKS AP-3

Adapter frame

TKS AP-3

Productnumber 14400301

for WINSTA® MINI 4-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-4
Adapter frame - TKS AP-4

Adapter frame

TKS AP-4

Productnumber 14400401

for WINSTA® MIDI 2-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-5
Adapter frame - TKS AP-5

Adapter frame

TKS AP-5

Productnumber 14400501

for WINSTA® MIDI 3-pole and MINI 5-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-6
Adapter frame - TKS AP-6

Adapter frame

TKS AP-6

Productnumber 14400601

for WINSTA® MIDI 4-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-7
Adapter frame - TKS AP-7

Adapter frame

TKS AP-7

Productnumber 14400701

for WINSTA® MIDI 5-pole type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Adapter frameTKS AP-9
Adapter frame - TKS AP-9

Adapter frame

TKS AP-9

Productnumber 14400901

For Typ WINSTA® KNX type plug connectors

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!