#15400401 | Dimensions: 10 x 38,5 x 5 mm

External attachment set

AL ALS-kl

External fixing lugs

read more

Description

External fixing lugs

for AL/ALR 88, 1006, 1010, 1308, 1506, 1808

Technical Data

Dimensions

Width 10 mm
Length 38.5 mm
Height 5 mm
Weight 0.03 kg

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902576357
ETIM Class EC002287
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Bag

EAN / GTIN 4013902576357
Width 0.17 m
Weight 0.033 kg
Height 0.005 m
Quantity 1 pieces
Depth 0.105 m

Outer packaging

EAN / GTIN 4013902634736
Width 0.357 m
Weight 3.515 kg
Height 0.127 m
Quantity 100 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902634743
Width 0.8 m
Weight 402 kg
Height 1.67 m
Quantity 10800 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

External attachment set AL ALS-gro
External attachment set  - AL ALS-gro

External attachment set

AL ALS-gro

Productnumber 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

External fixing lugs

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist