Description
Assembly plate, galvanized steel sheet, 1.5 mm thick
for AL 1010
Assembly plate, galvanized steel sheet, 1.5 mm thick
for AL 1010
| Width | 88 mm |
|---|---|
| Length | 88 mm |
| Height | 1.5 mm |
| Weight | 0.1 kg |
| EAN | 4013902120468 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902120468 |
|---|---|
| Width | 0.088 m |
| Weight | 0.1 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.088 m |
| EAN / GTIN | 4013902328901 |
|---|---|
| Width | 0.357 m |
| Weight | 5.215 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902328918 |
|---|---|
| Width | 0.8 m |
| Weight | 586 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
Tender text
(15500801.TXT 335 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
AL MPS-1212
Productnumber 15500901
for AL 1212
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1308
Productnumber 15500601
for AL 1308
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1616
Productnumber 15501101
for AL 1616
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1808
Productnumber 15500701
for AL 1808
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-2212
Productnumber 15501001
for AL 2212
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-2320
Productnumber 15501401
for AL 2320
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-2616
Productnumber 15501201
for AL 2616
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-2823
Productnumber 15501501
for AL 2823
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-3323
Productnumber 15501601
for AL 3323
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-3616
Productnumber 15501301
for AL 3616
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-88
Productnumber 15500501
for AL 88
Assembly plate, galvanized steel sheet, 1.5 mm thick