Description
Assembly plate, galvanized steel sheet, 1.5 mm thick
for AL 2212
Assembly plate, galvanized steel sheet, 1.5 mm thick
for AL 2212
| Width | 107 mm |
|---|---|
| Length | 207 mm |
| Height | 1.5 mm |
| Weight | 0.244 kg |
| EAN | 4013902120482 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902120482 |
|---|---|
| Width | 0.107 m |
| Weight | 0.244 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.207 m |
| EAN / GTIN | 4013902328949 |
|---|---|
| Width | 0.357 m |
| Weight | 2.655 kg |
| Height | 0.127 m |
| Quantity | 10 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902328956 |
|---|---|
| Width | 0.8 m |
| Weight | 309 kg |
| Height | 1.67 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
Tender text
(15501001.TXT 337 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
AL MPS-88
Productnumber 15500501
for AL 88
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1010
Productnumber 15500801
for AL 1010
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1212
Productnumber 15500901
for AL 1212
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1308
Productnumber 15500601
for AL 1308
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1616
Productnumber 15501101
for AL 1616
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-1808
Productnumber 15500701
for AL 1808
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-2320
Productnumber 15501401
for AL 2320
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-2616
Productnumber 15501201
for AL 2616
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-2823
Productnumber 15501501
for AL 2823
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-3323
Productnumber 15501601
for AL 3323
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plate
AL MPS-3616
Productnumber 15501301
for AL 3616
Assembly plate, galvanized steel sheet, 1.5 mm thick