#16040701 | Dimensions: 175 x 80 x 57 mm

Terminal block enclosure

ALR 1808-4²

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments...

read more

Description

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

equipped with 22-pole terminal block 4mm² (Contaclip BKA 4 type)

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Type of protection IP66
UL Type Rating not specified

Dimensions

Width 175 mm
Length 80 mm
Height 57 mm
Weight 0.705 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902350599
ETIM Class EC002713
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Polyurethane

Logistic data

Outer packaging

EAN / GTIN 4013902350599
Width 0.382 m
Weight 1 kg
Height 0.142 m
Quantity 1 pieces
Depth 0.31 m

Pallet

EAN / GTIN 4013902350582
Width 0.8 m
Weight 90 kg
Height 1.84 m
Quantity 72 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

External attachment set AL ALS-kl
External attachment set  - AL ALS-kl

External attachment set

AL ALS-kl

Productnumber 15400401

for AL/ALR 88, 1006, 1010, 1308, 1506, 1808

External fixing lugs

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!