This article is archived!

#16041001 | Dimensions: 220 x 120 x 81 mm

Terminal block enclosure

ALR 2212-4²

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments...

read more

Description

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

equipped with 30-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Type of protection IP66
UL Type Rating not specified

Dimensions

Width 220 mm
Length 120 mm
Height 81 mm
Weight 1.76 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902350636
ETIM Class EC002713
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Polyurethane

Logistic data

Outer packaging

EAN / GTIN 4013902350636
Width 0.357 m
Weight 2 kg
Height 0.127 m
Quantity 1 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902576425
Width 0.8 m
Weight 235.3 kg
Height 1.67 m
Quantity 108 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

External attachment set AL ALS-gro
External attachment set  - AL ALS-gro

External attachment set

AL ALS-gro

Productnumber 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

External fixing lugs

External hinge setAL ASS
External hinge set - AL ASS

External hinge set

AL ASS

Productnumber 15421001

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...

Similar products

Terminal block enclosureALR 2212-L
Terminal block enclosure - ALR 2212-L

Terminal block enclosure

ALR 2212-L

Productnumber 16091001

without terminals, with mounting rail NS35

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist