#16090901 | Dimensions: 122 x 120 x 81 mm

Terminal block enclosure

ALR 1212-L

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments...

read more

Description

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

without terminals, with mounting rail NS35

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Type of protection IP66
UL Type Rating not specified

Dimensions

Width 122 mm
Length 120 mm
Height 81 mm
Weight 0.96 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902350742
ETIM Class EC002713
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Polyurethane

Logistic data

Outer packaging

EAN / GTIN 4013902350742
Width 0.357 m
Weight 1.241 kg
Height 0.247 m
Quantity 1 pieces
Depth 0.26 m

Pallet

EAN / GTIN 4013902350735
Width 0.8 m
Weight 85.014 kg
Height 1.87 m
Quantity 54 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

External attachment set AL ALS-gro
External attachment set  - AL ALS-gro

External attachment set

AL ALS-gro

Productnumber 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

External fixing lugs

External hinge setAL ASS
External hinge set - AL ASS

External hinge set

AL ASS

Productnumber 15421001

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...

Similar products

Terminal block enclosureALR 1212-4²
Terminal block enclosure - ALR 1212-4²

Terminal block enclosure

ALR 1212-4²

Productnumber 16040901

equipped with 12-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist