Description
Assembly plate, galvanized steel sheet, 2 mm thick
for TG 88
Assembly plate, galvanized steel sheet, 2 mm thick
for TG 88
| Width | 53 mm |
|---|---|
| Length | 73 mm |
| Height | 2 mm |
| Weight | 0.0596 kg |
| EAN | 4013902816590 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902816590 |
|---|---|
| Width | 0.053 m |
| Weight | 0.0596 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.073 m |
| EAN / GTIN | 4013902330607 |
|---|---|
| Width | 0.357 m |
| Weight | 3.195 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902330614 |
|---|---|
| Width | 0.8 m |
| Weight | 367.06 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
Tender text
(18700301.TXT 327 B)
Log in to download tender texts.
Mounting plate
TG MPS-1208
Productnumber 18700401
for TG 1208
Assembly plate, galvanized steel sheet, 2 mm thick
Mounting plate
TG MPS-1212
Productnumber 18700501
for TG 1212
Assembly plate, galvanized steel sheet, 2 mm thick
Mounting plate
TG MPS-1608
Productnumber 18700601
for TG 1608
Assembly plate, galvanized steel sheet, 2 mm thick
Mounting plate
TG MPS-1612
Productnumber 18700701
for TG 1612
Assembly plate, galvanized steel sheet, 2 mm thick
Mounting plate
TG MPS-2012
Productnumber 18700801
for TG 2012
Assembly plate, galvanized steel sheet, 2 mm thick
Mounting plate
TG MPS-2015
Productnumber 18700901
for TG 2015
Assembly plate, galvanized steel sheet, 2 mm thick
Mounting plate
TG MPS-2516
Productnumber 18701201
for TG 2516
Assembly plate, galvanized steel sheet, 2 mm thick
Mounting plate
TG MPS-3023
Productnumber 18701301
for TG 3023
Assembly plate, galvanized steel sheet, 2 mm thick