#18700701 | Dimensions: 113 x 131 x 2 mm

Mounting plate

TG MPS-1612

Assembly plate, galvanized steel sheet, 2 mm thick

read more

Description

Assembly plate, galvanized steel sheet, 2 mm thick

for TG 1612

Technical Data

Dimensions

Width 113 mm
Length 131 mm
Height 2 mm
Weight 0.2273 kg

Sales Information

EAN 4013902816637
ETIM Class EC000213
Custom tariff number 73089059
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902816637
Width 0.113 m
Weight 0.2273 kg
Height 0.002 m
Quantity 1 pieces
Depth 0.131 m

Outer packaging

EAN / GTIN 4013902330683
Width 0.357 m
Weight 11.58 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902330690
Width 0.8 m
Weight 1272.64 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Mounting plateTG MPS-88
Mounting plate - TG MPS-88

Mounting plate

TG MPS-88

Productnumber 18700301

for TG 88

Assembly plate, galvanized steel sheet, 2 mm thick

Mounting plateTG MPS-1208
Mounting plate - TG MPS-1208

Mounting plate

TG MPS-1208

Productnumber 18700401

for TG 1208

Assembly plate, galvanized steel sheet, 2 mm thick

Mounting plateTG MPS-1212
Mounting plate - TG MPS-1212

Mounting plate

TG MPS-1212

Productnumber 18700501

for TG 1212

Assembly plate, galvanized steel sheet, 2 mm thick

Mounting plateTG MPS-1608
Mounting plate - TG MPS-1608

Mounting plate

TG MPS-1608

Productnumber 18700601

for TG 1608

Assembly plate, galvanized steel sheet, 2 mm thick

Mounting plateTG MPS-2012
Mounting plate - TG MPS-2012

Mounting plate

TG MPS-2012

Productnumber 18700801

for TG 2012

Assembly plate, galvanized steel sheet, 2 mm thick

Mounting plateTG MPS-2015
Mounting plate - TG MPS-2015

Mounting plate

TG MPS-2015

Productnumber 18700901

for TG 2015

Assembly plate, galvanized steel sheet, 2 mm thick

Mounting plateTG MPS-2516
Mounting plate - TG MPS-2516

Mounting plate

TG MPS-2516

Productnumber 18701201

for TG 2516

Assembly plate, galvanized steel sheet, 2 mm thick

Mounting plateTG MPS-3023
Mounting plate - TG MPS-3023

Mounting plate

TG MPS-3023

Productnumber 18701301

for TG 3023

Assembly plate, galvanized steel sheet, 2 mm thick

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist