#19010001 | Dimensions: 100 x 80 x 25 mm

Padlock kit

VSG

Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges, fixing screws, cover plugs and drilling template

read more

Description

Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges, fixing screws, cover plugs and drilling template

from TK PS/PC 1811 onwards and AKL/AKi 1

Technical Data

Dimensions

Width 100 mm
Length 80 mm
Height 25 mm
Weight 0.09 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902152872
ETIM Class EC002287
Custom tariff number 83011000
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902152872
Width 0.1 m
Weight 0.09 kg
Height 0.025 m
Quantity 1 pieces
Depth 0.08 m

Outer packaging

EAN / GTIN 4013902330966
Width 0.357 m
Weight 4.715 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902330973
Width 0.8 m
Weight 527.22 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!