This article is archived!

#19550001

Hole cutter

LFR M50

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide cutting plates for high cutting performance, with centre drill (exchangeable) and ejector spring

... read more

Description

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide cutting plates for high cutting performance, with centre drill (exchangeable) and ejector spring

Hole cutter for hand and upright drills, high-quality industrial grade with hard metal inserts for high cutting performance, with centre drill (exchangeable) and ejector spring

Technical Data

Dimensions

Weight 0.266 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902621866
ETIM Class EC002498
Custom tariff number 82075050
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902621866
Width 0.11 m
Weight 0.266 kg
Height 0.06 m
Quantity 1 pieces
Depth 0.06 m

Outer packaging

EAN / GTIN 4013902680689
Width 0.357 m
Weight 4.205 kg
Height 0.127 m
Quantity 15 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902680696
Width 0.8 m
Weight 476.14 kg
Height 1.67 m
Quantity 1620 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Hole cutterLFR M40
Hole cutter - LFR M40

Hole cutter

LFR M40

Productnumber 19540001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Hole cutterLFR M63
Hole cutter - LFR M63

Hole cutter

LFR M63

Productnumber 19563001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!