This article is archived!

#19563001

Hole cutter

LFR M63

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide cutting plates for high cutting performance, with centre drill (exchangeable) and ejector spring

... read more

Description

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide cutting plates for high cutting performance, with centre drill (exchangeable) and ejector spring

Hole cutter for hand and upright drills, high-quality industrial grade with hard metal inserts for high cutting performance, with centre drill (exchangeable) and ejector spring

Technical Data

Dimensions

Weight 0.37 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902621873
ETIM Class EC002498
Custom tariff number 82075050
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902621873
Width 0.12 m
Weight 0.37 kg
Height 0.095 m
Quantity 1 pieces
Depth 0.095 m

Outer packaging

EAN / GTIN 4013902680702
Width 0.357 m
Weight 2.435 kg
Height 0.127 m
Quantity 6 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902680719
Width 0.8 m
Weight 284.98 kg
Height 1.67 m
Quantity 648 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Hole cutterLFR M40
Hole cutter - LFR M40

Hole cutter

LFR M40

Productnumber 19540001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Hole cutterLFR M50
Hole cutter - LFR M50

Hole cutter

LFR M50

Productnumber 19550001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!