#19710701 | Dimensions: 5 x 104 x 15 mm

Standard rail

TS 15-104

Standard rail according to DIN EN 60715, 15 x 5

read more

Description

Standard rail according to DIN EN 60715, 15 x 5

for TG 1208, length 104 mm

Technical Data

Dimensions

Width 5 mm
Length 104 mm
Height 15 mm
Weight 0.0166 kg

Sales Information

EAN 4013902814756
ETIM Class EC001285
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902332113
Width 0.357 m
Weight 1.045 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902332120
Width 0.8 m
Weight 130.86 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902814756
Width 0.005 m
Weight 0.0166 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.104 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Standard railTS 15-66
Standard rail - TS 15-66

Standard rail

TS 15-66

Productnumber 19706901

for TG 88, length 66 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railTS 15-108
Standard rail - TS 15-108

Standard rail

TS 15-108

Productnumber 19711001

for TG 1212, length 108 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railTS 15-144
Standard rail - TS 15-144

Standard rail

TS 15-144

Productnumber 19714601

for TG 1608 and TG 1612, length 144 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railTS 15-184
Standard rail - TS 15-184

Standard rail

TS 15-184

Productnumber 19718601

for TG 2012, length 184 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railTS 15-168
Standard rail - TS 15-168

Standard rail

TS 15-168

Productnumber 19717001

for TG 2015, length 168 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railTS 15-220
Standard rail - TS 15-220

Standard rail

TS 15-220

Productnumber 19722201

for TG 2516, length 220 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railTS 15-283,5
Standard rail - TS 15-283,5

Standard rail

TS 15-283,5

Productnumber 19728501

for TG 3023, length 283.5 mm

Standard rail according to DIN EN 60715, 15 x 5

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist