Description
Standard rail according to DIN EN 60715, 15 x 5
for TG 1608 and TG 1612, length 144 mm
Standard rail according to DIN EN 60715, 15 x 5
for TG 1608 and TG 1612, length 144 mm
| Width | 5 mm |
|---|---|
| Length | 144 mm |
| Height | 15 mm |
| Weight | 0.0228 kg |
| EAN | 4013902814787 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902332175 |
|---|---|
| Width | 0.357 m |
| Weight | 1.355 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902332182 |
|---|---|
| Width | 0.8 m |
| Weight | 164.34 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902814787 |
|---|---|
| Width | 0.005 m |
| Weight | 0.0228 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.144 m |
Tender text
(19714601.TXT 353 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard rail
TS 15-66
Productnumber 19706901
for TG 88, length 66 mm
Standard rail according to DIN EN 60715, 15 x 5
Standard rail
TS 15-104
Productnumber 19710701
for TG 1208, length 104 mm
Standard rail according to DIN EN 60715, 15 x 5
Standard rail
TS 15-108
Productnumber 19711001
for TG 1212, length 108 mm
Standard rail according to DIN EN 60715, 15 x 5
Standard rail
TS 15-184
Productnumber 19718601
for TG 2012, length 184 mm
Standard rail according to DIN EN 60715, 15 x 5
Standard rail
TS 15-168
Productnumber 19717001
for TG 2015, length 168 mm
Standard rail according to DIN EN 60715, 15 x 5
Standard rail
TS 15-220
Productnumber 19722201
for TG 2516, length 220 mm
Standard rail according to DIN EN 60715, 15 x 5
Standard rail
TS 15-283,5
Productnumber 19728501
for TG 3023, length 283.5 mm
Standard rail according to DIN EN 60715, 15 x 5