Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060 (until 2023), length 81 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060 (until 2023), length 81 mm
| Width | 35 mm |
|---|---|
| Length | 81.0 mm |
| Height | 7.5 mm |
| Weight | 0.0282 kg |
| EAN | 4013902556762 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| Accessory material | Steel |
|---|
| EAN / GTIN | 4013902556762 |
|---|---|
| Width | 0.035 m |
| Weight | 0.0282 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.081 m |
| EAN / GTIN | 4013902332328 |
|---|---|
| Width | 0.357 m |
| Weight | 3.77 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902332335 |
|---|---|
| Width | 0.8 m |
| Weight | 430 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
Tender text
(19808101.TXT 432 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard rail
NS 35-106
Productnumber 19810601
for TK 1309, TK 1313 and Abox/Abox-i 100 (until 2023), length 106 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
Standard rail
NS35-144/2
Productnumber 89401601
for Abox/Abox-i 160 and Abox/Abox-i 250 (until 2023), length 144 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
Standard rail
NS35-216/2
Productnumber 89403501
for Abox/Abox-i 250, Abox/Abox-i 350 (until 2023), length 218,5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws