General

This article is archived!
Ventilation element set - BEL Air M40/gn

Ventilation element setBEL Air M40/gn

  • Dimensions : 85 x 85 x 25 mm
  • Productnumber: 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

Standard rail - NS 35-81

Standard railNS 35-81

  • Dimensions : 35 x 81,0 x 7,5 mm
  • Productnumber: 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail - NS 35-106

Standard railNS 35-106

  • Dimensions : 35 x 106,0 x 7,5 mm
  • Productnumber: 19810601

for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!
Standard rail - NS35-144/2

Standard railNS35-144/2

  • Dimensions : 35 x 144 x 15 mm
  • Productnumber: 89401601

for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!
Standard rail - NS35-216/2

Standard railNS35-216/2

  • Dimensions : 35 x 219 x 15 mm
  • Productnumber: 89403501

for Abox/Abox-i 250, Abox/Abox-i 350, length 218,5 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!
Standard rail - NS 35-90

Standard railNS 35-90

  • Dimensions : 80 x 88 x 7,5 mm
  • Productnumber: 97980001

standard rail (35 mm) for subsequent installation in IBTronic-TT...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

newAIR ventilation element - BEL Air active M40 24-1/sw

AIR ventilation elementBEL Air active M40 24-1/sw

  • Dimensions : 61 x 70 x 47 mm
  • Productnumber: 26501201

24 V DC, performance class 1, black

 

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

 

newReplacement filter - EF M40 G4

Replacement filterEF M40 G4

  • Dimensions : 37 x 37 x 6 mm
  • Productnumber: 27900401

Filter class G4 according to DIN EN 779

 

Replacement filter insert for BEL Air active M40

 

newAIR ventilation element - BEL Air active M40 12-1/sw

AIR ventilation elementBEL Air active M40 12-1/sw

  • Dimensions : 61 x 70 x 47 mm
  • Productnumber: 26501101

12 V DC, performance class 1, black

 

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

 

newVentilation element set - BEL Air M40/gr

Ventilation element setBEL Air M40/gr

  • Dimensions : 85 x 85 x 25 mm
  • Productnumber: 26354001

grey, M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

newVentilation element set - BEL Air M40/sw

Ventilation element setBEL Air M40/sw

  • Dimensions : 85 x 85 x 25 mm
  • Productnumber: 26304001

black, M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

newAIR ventilation element - BEL Air active M40 12-1/gr

AIR ventilation elementBEL Air active M40 12-1/gr

  • Dimensions : 61 x 70 x 47 mm
  • Productnumber: 26541101

12 V DC, performance class 1, grey

 

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

 

newAIR ventilation element - BEL Air active M40 24-1/gr

AIR ventilation elementBEL Air active M40 24-1/gr

  • Dimensions : 61 x 70 x 47 mm
  • Productnumber: 26541201

24 V DC, performance class 1, grey

 

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!