#21642001 | Dimensions: 25 x 25 x 17 mm

Stepped nipple

SNI M20

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm

read more

Description

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm

Sealing range 5 - 16 mm

Technical Data

electrical characteristics

Type of protection IP55

Colours

Accessory colour light grey

Dimensions

Width 25 mm
Length 25 mm
Height 17 mm
Weight 0.0025 kg

Material characteristics

UV-resistant no
Halogen free yes

mechanical properties

for wall thickness max 4.5 mm
for wall thickness min 1.5 mm
for sealing range min 5 mm
for sealing range max 16 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902859986
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 100

Logistic data

Piece

EAN / GTIN 4013902859986
Width 0.025 m
Weight 0.0025 kg
Height 0.017 m
Quantity 1 pieces
Depth 0.025 m

Inner packaging

EAN / GTIN 4013902353620
Width 0.115 m
Weight 0.274 kg
Height 0.165 m
Quantity 100 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902334896
Width 0.357 m
Weight 1.847 kg
Height 0.127 m
Quantity 600 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902334902
Width 0.8 m
Weight 222 kg
Height 1.67 m
Quantity 64800 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Stepped nippleSNI M25
Stepped nipple - SNI M25

Stepped nipple

SNI M25

Productnumber 21642501

Sealing range 5 - 21 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Stepped nippleSNI M32
Stepped nipple - SNI M32

Stepped nipple

SNI M32

Productnumber 21643201

Sealing range 13 - 26,5 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Stepped nippleSNI M40
Stepped nipple - SNI M40

Stepped nipple

SNI M40

Productnumber 21644001

Sealing range 13 - 34 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Stepped nippleSNI M63
Stepped nipple - SNI M63

Stepped nipple

SNI M63

Productnumber 21646301

Sealing range 14 - 54 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!