#21646301 | Dimensions: 68 x 68 x 28 mm

Stepped nipple

SNI M63

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm

read more

Description

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm

Sealing range 14 - 54 mm

Technical Data

electrical characteristics

Type of protection IP55

Colours

Accessory colour light grey

Dimensions

Width 68 mm
Length 68 mm
Height 28 mm
Weight 0.0748 kg

Material characteristics

UV-resistant no
Halogen free yes

mechanical properties

for wall thickness max 4.5 mm
for wall thickness min 1.5 mm
for sealing range min 14 mm
for sealing range max 54 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902888047
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902888047
Width 0.068 m
Weight 0.0748 kg
Height 0.028 m
Quantity 1 pieces
Depth 0.068 m

Outer packaging

EAN / GTIN 4013902334971
Width 0.357 m
Weight 0.963 kg
Height 0.127 m
Quantity 10 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902334988
Width 0.8 m
Weight 126 kg
Height 1.67 m
Quantity 1080 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Similar products

Stepped nippleSNI M20
Stepped nipple - SNI M20

Stepped nipple

SNI M20

Productnumber 21642001

Sealing range 5 - 16 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Stepped nippleSNI M25
Stepped nipple - SNI M25

Stepped nipple

SNI M25

Productnumber 21642501

Sealing range 5 - 21 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Stepped nippleSNI M32
Stepped nipple - SNI M32

Stepped nipple

SNI M32

Productnumber 21643201

Sealing range 13 - 26,5 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Stepped nippleSNI M40
Stepped nipple - SNI M40

Stepped nipple

SNI M40

Productnumber 21644001

Sealing range 13 - 34 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!