#22901601 | Dimensions: 22 x 22 x 35 mm

Cable gland

KVR M16 LG-MGM/sw

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide, black
(*IP69 in conjunction with empty GEOS series enclosures and cabinets and Abox Pro series...

read more

Description

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide, black
(*IP69 in conjunction with empty GEOS series enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 4 - 10 mm, Thread length 12 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour deep black

Dimensions

Width 22 mm
Length 22 mm
Height 35 mm
Nominal size M16
Weight 0.0073 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 4 mm
for sealing range max 10.0 mm
Torque 3.5 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902621439
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 50

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902621446
Width 0.115 m
Weight 0.396 kg
Height 0.165 m
Quantity 50 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902621453
Width 0.357 m
Weight 2.591 kg
Height 0.127 m
Quantity 300 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902621460
Width 0.8 m
Weight 301.828 kg
Height 1.67 m
Quantity 32400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902621439
Width 0.022 m
Weight 0.0073 kg
Height 0.035 m
Quantity 1 pieces
Depth 0.022 m

Planningdata

Tender text

Similar products

Cable glandKVR M12 LG-MGM/sw
Cable gland - KVR M12 LG-MGM/sw

Cable gland

KVR M12 LG-MGM/sw

Productnumber 22901201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M20 LG-MGM/sw
Cable gland - KVR M20 LG-MGM/sw

Cable gland

KVR M20 LG-MGM/sw

Productnumber 22902001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M25 LG-MGM/sw
Cable gland - KVR M25 LG-MGM/sw

Cable gland

KVR M25 LG-MGM/sw

Productnumber 22902501

Sealing range 9 - 16 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M32 LG-MGM/sw
Cable gland - KVR M32 LG-MGM/sw

Cable gland

KVR M32 LG-MGM/sw

Productnumber 22903201

Sealing range 11 - 21 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M40 LG-MGM/sw
Cable gland - KVR M40 LG-MGM/sw

Cable gland

KVR M40 LG-MGM/sw

Productnumber 22904001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M50 LG-MGM/sw
Cable gland - KVR M50 LG-MGM/sw

Cable gland

KVR M50 LG-MGM/sw

Productnumber 22905001

Sealing range 21 - 34.5 mm, thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist