#22902501 | Dimensions: 31,2 x 31,2 x 48 mm

Cable gland

KVR M25 LG-MGM/sw

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide, black
(*IP69 in conjunction with empty GEOS series enclosures and cabinets and Abox Pro series...

read more

Description

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide, black
(*IP69 in conjunction with empty GEOS series enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 9 - 16 mm, Thread length 15 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour deep black

Dimensions

Width 31.2 mm
Length 31.2 mm
Height 48 mm
Nominal size M25
Weight 0.0185 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 9 mm
for sealing range max 16 mm
Torque 6 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902621514
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 25

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902621521
Width 0.115 m
Weight 0.4935 kg
Height 0.165 m
Quantity 25 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902621538
Width 0.357 m
Weight 3.176 kg
Height 0.127 m
Quantity 150 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902621545
Width 0.8 m
Weight 365 kg
Height 1.67 m
Quantity 16200 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902621514
Width 0.031 m
Weight 0.0185 kg
Height 0.048 m
Quantity 1 pieces
Depth 0.031 m

Planningdata

Tender text

Similar products

Cable glandKVR M12 LG-MGM/sw
Cable gland - KVR M12 LG-MGM/sw

Cable gland

KVR M12 LG-MGM/sw

Productnumber 22901201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M16 LG-MGM/sw
Cable gland - KVR M16 LG-MGM/sw

Cable gland

KVR M16 LG-MGM/sw

Productnumber 22901601

Sealing range 4 - 10 mm, Thread length 12 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M20 LG-MGM/sw
Cable gland - KVR M20 LG-MGM/sw

Cable gland

KVR M20 LG-MGM/sw

Productnumber 22902001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M32 LG-MGM/sw
Cable gland - KVR M32 LG-MGM/sw

Cable gland

KVR M32 LG-MGM/sw

Productnumber 22903201

Sealing range 11 - 21 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M40 LG-MGM/sw
Cable gland - KVR M40 LG-MGM/sw

Cable gland

KVR M40 LG-MGM/sw

Productnumber 22904001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M50 LG-MGM/sw
Cable gland - KVR M50 LG-MGM/sw

Cable gland

KVR M50 LG-MGM/sw

Productnumber 22905001

Sealing range 21 - 34.5 mm, thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!