#22943201 | Dimensions: 40 x 40 x 54 mm

Cable gland

KVR M32 LG-MGM

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide, grey
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro...

read more

Description

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide, grey
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 11 - 21 mm, Thread length 15 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour light grey

Dimensions

Width 40 mm
Length 40 mm
Height 54 mm
Nominal size M32
Weight 0.0309 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 11 mm
for sealing range max 21.0 mm
Torque 8 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902621279
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 10

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902621286
Width 0.115 m
Weight 0.341 kg
Height 0.165 m
Quantity 10 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902621293
Width 0.357 m
Weight 2.261 kg
Height 0.127 m
Quantity 60 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902621309
Width 0.8 m
Weight 266.188 kg
Height 1.67 m
Quantity 6480 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902621279
Width 0.04 m
Weight 0.0309 kg
Height 0.054 m
Quantity 1 pieces
Depth 0.04 m

Planningdata

Tender text

Similar products

Cable glandKVR M12 LG-MGM
Cable gland - KVR M12 LG-MGM

Cable gland

KVR M12 LG-MGM

Productnumber 22941201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M16 LG-MGM
Cable gland - KVR M16 LG-MGM

Cable gland

KVR M16 LG-MGM

Productnumber 22941601

Sealing range 4 - 10 mm, Thread length 12 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M20 LG-MGM
Cable gland - KVR M20 LG-MGM

Cable gland

KVR M20 LG-MGM

Productnumber 22942001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M25 LG-MGM
Cable gland - KVR M25 LG-MGM

Cable gland

KVR M25 LG-MGM

Productnumber 22942501

Sealing range 9 - 16 mm, Thread length 15 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M40 LG-MGM
Cable gland - KVR M40 LG-MGM

Cable gland

KVR M40 LG-MGM

Productnumber 22944001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M50 LG-MGM
Cable gland - KVR M50 LG-MGM

Cable gland

KVR M50 LG-MGM

Productnumber 22945001

Sealing range 21 - 34,5 mm, Thread length 18 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!