Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide, grey
Sealing range 16 - 28 mm, Thread length 18 mm
Cable gland
Productnumber: 22944001 | Dimensions: 50 x 50 x 61 mm
Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide, grey
Sealing range 16 - 28 mm, Thread length 18 mm
Type of protection | IP68 |
---|
Accessory colour | light grey |
---|
Width | 50 mm |
---|---|
Length | 50 mm |
Height | 61 mm |
Nominal size | M40 |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | yes |
for sealing range min | 16 mm |
---|---|
for sealing range max | 28.0 mm |
Installation location | unprotected outdoor areas |
---|
Accessory material | Polyamide |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.