#23042501 | Dimensions: 29,5 x 29,5 x 22,6 mm

Attachment bushes

AST M25

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey

read more

Description

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey

Sealing range 9 - 18,5 mm

Technical Data

electrical characteristics

Type of protection IP55

Colours

Accessory colour light grey

Dimensions

Width 29.5 mm
Length 29.5 mm
Height 22.6 mm
Nominal size M25
Weight 0.004 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for sealing range min 9 mm
for sealing range max 18.5 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902852130
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 30

Logistic data

Piece

EAN / GTIN 4013902852130
Width 0.03 m
Weight 0.004 kg
Height 0.023 m
Quantity 1 pieces
Depth 0.03 m

Inner packaging

EAN / GTIN 4013902353996
Width 0.115 m
Weight 0.1401 kg
Height 0.083 m
Quantity 30 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902336234
Width 0.357 m
Weight 1.8962 kg
Height 0.127 m
Quantity 360 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902336241
Width 0.8 m
Weight 226.7896 kg
Height 1.67 m
Quantity 38880 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Attachment bushesAST M16
Attachment bushes - AST M16

Attachment bushes

AST M16

Productnumber 23041601

Sealing range 6 - 10 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Attachment bushesAST M20
Attachment bushes - AST M20

Attachment bushes

AST M20

Productnumber 23042001

Sealing range 8 - 13,5 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Attachment bushesAST M32
Attachment bushes - AST M32

Attachment bushes

AST M32

Productnumber 23043201

Sealing range 13 - 23 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Attachment bushesAST M40
Attachment bushes - AST M40

Attachment bushes

AST M40

Productnumber 23044001

Sealing range 17 - 30 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!