Description
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey
Sealing range 17 - 30 mm
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey
Sealing range 17 - 30 mm
| Type of protection | IP55 |
|---|
| Accessory colour | light grey |
|---|
| Width | 46.5 mm |
|---|---|
| Length | 46.5 mm |
| Height | 25.6 mm |
| Nominal size | M40 |
| Weight | 0.009 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| for sealing range min | 17 mm |
|---|---|
| for sealing range max | 30 mm |
| Installation location | Indoors |
|---|
| EAN | 4013902855698 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 20 |
| EAN / GTIN | 4013902855698 |
|---|---|
| Width | 0.047 m |
| Weight | 0.009 kg |
| Height | 0.026 m |
| Quantity | 1 pieces |
| Depth | 0.047 m |
| EAN / GTIN | 4013902354016 |
|---|---|
| Width | 0.115 m |
| Weight | 0.202 kg |
| Height | 0.165 m |
| Quantity | 20 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902336272 |
|---|---|
| Width | 0.357 m |
| Weight | 1.405 kg |
| Height | 0.127 m |
| Quantity | 120 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902336289 |
|---|---|
| Width | 0.8 m |
| Weight | 174 kg |
| Height | 1.67 m |
| Quantity | 12960 pieces |
| Depth | 1.2 m |
Tender text
(23044001.TXT 482 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Attachment bushes
AST M16
Productnumber 23041601
Sealing range 6 - 10 mm
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M20
Productnumber 23042001
Sealing range 8 - 13,5 mm
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M25
Productnumber 23042501
Sealing range 9 - 18,5 mm
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M32
Productnumber 23043201
Sealing range 13 - 23 mm
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...