#24746301 | Dimensions: 71,5 x 71,5 x 72 mm

Cable gland

KVR M63

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey
(* IP69 in conjunction with GEOS series empty enclosures and switch cabinets and Abox Pro...

read more

Description

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey
(* IP69 in conjunction with GEOS series empty enclosures and switch cabinets and Abox Pro series connection boxes), certified by DNV (class: ships & offshore installations)

Sealing range 30- 44,5 mm, Thread length 17 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour light grey

Dimensions

Width 71.5 mm
Length 71.5 mm
Height 72 mm
Weight 0.103 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 30 mm
for sealing range max 44.5 mm
Torque 9 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902858101
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 5

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902354337
Width 0.115 m
Weight 0.515 kg
Height 0.165 m
Quantity 5 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902338146
Width 0.357 m
Weight 5.365 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902338153
Width 0.8 m
Weight 597.42 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902858101
Width 0.072 m
Weight 0.103 kg
Height 0.072 m
Quantity 1 pieces
Depth 0.072 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Cable glandKVR M12 LG
Cable gland - KVR M12 LG

Cable gland

KVR M12 LG

Productnumber 24841201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M16 LG
Cable gland - KVR M16 LG

Cable gland

KVR M16 LG

Productnumber 24841601

Sealing range 4 - 10 mm, Thread length 12 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M20 LG
Cable gland - KVR M20 LG

Cable gland

KVR M20 LG

Productnumber 24842001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M25 LG
Cable gland - KVR M25 LG

Cable gland

KVR M25 LG

Productnumber 24842501

Sealing range 9 - 16 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M32 LG
Cable gland - KVR M32 LG

Cable gland

KVR M32 LG

Productnumber 24843201

Sealing range 11 - 21 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M40 LG
Cable gland - KVR M40 LG

Cable gland

KVR M40 LG

Productnumber 24844001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M50 LG
Cable gland - KVR M50 LG

Cable gland

KVR M50 LG

Productnumber 24845001

Sealing range 21 - 34,5 mm, Thread length 18 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!