#24843201 | Dimensions: 40 x 40 x 54 mm

Cable gland

KVR M32 LG

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey
(*IP69 in conjuncton with GEOS series empty enclosures and cabinets and Abox Pro series...

read more

Description

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey
(*IP69 in conjuncton with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 11 - 21 mm, Thread length 15 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour light grey

Dimensions

Width 40 mm
Length 40 mm
Height 54 mm
Weight 0.0273 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 11 mm
for sealing range max 21 mm
Torque 8 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902620999
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 15

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902621026
Width 0.115 m
Weight 0.4415 kg
Height 0.165 m
Quantity 15 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902621002
Width 0.357 m
Weight 2.864 kg
Height 0.127 m
Quantity 90 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902621019
Width 0.8 m
Weight 331.312 kg
Height 1.67 m
Quantity 9720 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902620999
Width 0.04 m
Weight 0.0273 kg
Height 0.054 m
Quantity 1 pieces
Depth 0.04 m

Planningdata

Tender text

Similar products

Cable glandKVR M12 LG
Cable gland - KVR M12 LG

Cable gland

KVR M12 LG

Productnumber 24841201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M16 LG
Cable gland - KVR M16 LG

Cable gland

KVR M16 LG

Productnumber 24841601

Sealing range 4 - 10 mm, Thread length 12 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M20 LG
Cable gland - KVR M20 LG

Cable gland

KVR M20 LG

Productnumber 24842001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M25 LG
Cable gland - KVR M25 LG

Cable gland

KVR M25 LG

Productnumber 24842501

Sealing range 9 - 16 mm, Thread length 15 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M40 LG
Cable gland - KVR M40 LG

Cable gland

KVR M40 LG

Productnumber 24844001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M50 LG
Cable gland - KVR M50 LG

Cable gland

KVR M50 LG

Productnumber 24845001

Sealing range 21 - 34,5 mm, Thread length 18 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M63
Cable gland - KVR M63

Cable gland

KVR M63

Productnumber 24746301

Sealing range 30- 44,5 mm, Thread length 17 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!