Description
Replacement filter insert for BEL Air active M40
Filter class G4 according to DIN EN 779
Replacement filter insert for BEL Air active M40
Filter class G4 according to DIN EN 779
| Accessory colour | clear white |
|---|
| Width | 37 mm |
|---|---|
| Length | 37 mm |
| Height | 6 mm |
| Diameter | 37 mm |
| Weight | 0.0002 kg |
| Type of accessory | other |
|---|
| EAN | 4013902709557 |
|---|---|
| ETIM Class | EC002513 |
| Custom tariff number | 59119099 |
| Minimum order quantity | 10 |
| Accessory material | insulating material |
|---|
| EAN / GTIN | 4013902709564 |
|---|---|
| Width | 0.08 m |
| Weight | 0.021 kg |
| Height | 0.03 m |
| Quantity | 10 pieces |
| Depth | 0.12 m |
| EAN / GTIN | 4013902709557 |
|---|---|
| Width | 0.037 m |
| Weight | 0.0002 kg |
| Height | 0.006 m |
| Quantity | 1 pieces |
| Depth | 0.037 m |
Tender text
(27900401.TXT 359 B)
Log in to download tender texts.