Description
Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))
grey
#30115101 | Dimensions: 190 x 446 x 161 mm
Junction box
Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))
grey
| Rated insulation voltage AC | 400 V |
|---|---|
| Rated insulation voltage DC | 400 V |
| Max. conductor cross section | 50 mm² |
| Type of protection | IP66 |
| UL Type Rating | not specified |
| Base unit colour | grey |
|---|---|
| Cover colour | grey |
| Width | 190 mm |
|---|---|
| Length | 446 mm |
| Height | 161 mm |
| Weight | 4.2 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V0 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Wall/ceiling mounting |
|---|---|
| Impact strength | IK09 |
| Sealable | no |
| Stackable | yes |
| max. relative humidity 25°C | 100 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| ETIM Class | EC002600 |
|---|---|
| Custom tariff number | 85369095 |
| Base unit material | Plastic |
|---|---|
| Cover material | Duroplast |
| Sealing material | Silicone |
| Test mark | VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)) |
|---|
Tender text
(30115101.TXT 663 B)
Log in to download tender texts.
Junction box
Rapid-Box 10-50² STV 1x3-polig
Productnumber 30113101
grey
Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...
Junction box
Rapid-Box 10-50² STV 2x3-polig
Productnumber 30114101
grey
Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...
Junction box
Rapid-Box 10-50² STV 2x5-polig
Productnumber 30116101
grey
Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...