This article is archived!

#30116101 | Dimensions: 190 x 446 x 161 mm

Junction box

Rapid-Box 10-50² STV 2x5-polig

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

read more

Description

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

grey

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Rated insulation voltage DC 400 V
Max. conductor cross section 50 mm²
Type of protection IP66
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 190 mm
Length 446 mm
Height 161 mm
Weight 8.133 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable no
Stackable yes

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Plastic
Cover material Duroplast
Sealing material Silicone

Certificates

Test mark VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

Planningdata

Tender text

Similar products

Junction boxRapid-Box 10-50² STV 1x3-polig
Junction box - Rapid-Box 10-50² STV 1x3-polig

Junction box

Rapid-Box 10-50² STV 1x3-polig

Productnumber 30113101

grey

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

Junction boxRapid-Box 10-50² STV 2x3-polig
Junction box - Rapid-Box 10-50² STV 2x3-polig

Junction box

Rapid-Box 10-50² STV 2x3-polig

Productnumber 30114101

grey

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

Junction boxRapid-Box 10-50² STV 1x5-polig
Junction box - Rapid-Box 10-50² STV 1x5-polig

Junction box

Rapid-Box 10-50² STV 1x5-polig

Productnumber 30115101

grey

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!