This article is archived!

#34411201 | Dimensions: 85 x 85 x 37 mm

Junction box

2K-12-2,5²/w

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 -...

read more

Description

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 - 14 mm, (2 rear, 12 side), internal fixing points, for standard indoor installations

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x 2.5²)

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP55
UL Type Rating not specified

Colours

Base unit colour white
Cover colour white

Dimensions

Width 85 mm
Length 85 mm
Height 37 mm
Weight 0.067 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for sealing range min 2 mm
for sealing range max 14 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Planningdata

Tender text

Accessories

Strain reliefZEL 2K-12
Strain relief - ZEL 2K-12

Strain relief

ZEL 2K-12

Productnumber 34400101

Grey

Strain relief, for assembly in 2K-12 / 2K-16-junction boxes, strain relief possible for up to 2...

Strain reliefZEL 2K-12/16
Strain relief - ZEL 2K-12/16

Strain relief

ZEL 2K-12/16

Productnumber 34400201

green

Strain relief for mounting in junction boxes of types 2K-12 and 2K-16, tested in accordance with EN...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Junction box2K-12-L
Junction box - 2K-12-L

Junction box

2K-12-L

Productnumber 34491201

grey, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-12-L/sw
Junction box - 2K-12-L/sw

Junction box

2K-12-L/sw

Productnumber 34421201

black, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-12-L/br
Junction box - 2K-12-L/br

Junction box

2K-12-L/br

Productnumber 34401201

brown, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-12-2,5²
Junction box - 2K-12-2,5²

Junction box

2K-12-2,5²

Productnumber 34441201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-12-L/w
Junction box - 2K-12-L/w

Junction box

2K-12-L/w

Productnumber 34461201

white, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-12 SB-L
Junction box - 2K-12 SB-L

Junction box

2K-12 SB-L

Productnumber 34471201

red, without terminals, for identifying emergency lighting circuits

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-12-L/gn
Junction box - 2K-12-L/gn

Junction box

2K-12-L/gn

Productnumber 34451201

green, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!