#34861601 | Dimensions: 130 x 85 x 37 mm

Junction box

2K-16 AB-L/w

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 -...

read more

Color variants


Description

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 - 14 mm, (3 rear, 16 side), external fixing lugs, for standard indoor installations

white, without terminals

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP55
UL Type Rating not specified

Colours

Base unit colour white
Cover colour white

Dimensions

Width 130 mm
Length 85 mm
Height 37 mm
Weight 0.0654 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 8
max. amount of terminals at 2,5² 6

Max. number of wires per cross section acc. to DIN VDE 0606-1

max. amount of wires at 1,5² 24
max. amount of wires at 2,5² 20

mechanical properties

for sealing range min 2 mm
for sealing range max 14 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902576272
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 5

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Inner packaging

EAN / GTIN 4013902565153
Width 0.425 m
Weight 0.327 kg
Height 0.035 m
Quantity 5 pieces
Depth 0.13 m

Outer packaging

EAN / GTIN 4013902565160
Width 0.437 m
Weight 3.001 kg
Height 0.212 m
Quantity 40 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902565177
Width 0.8 m
Weight 148.042 kg
Height 1.85 m
Quantity 1680 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902576272
Width 0.13 m
Weight 0.0654 kg
Height 0.037 m
Quantity 1 pieces
Depth 0.085 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Cable tray fasteningKTB 2 new
Cable tray fastening - KTB 2

Cable tray fastening

KTB 2

Productnumber 89601901

Fastening element for tool-free mounting by snapping enclosures of the Red Range with external...

Strain reliefZEL 2K-12
Strain relief - ZEL 2K-12

Strain relief

ZEL 2K-12

Productnumber 34400101

Grey

Strain relief, for assembly in 2K-12 / 2K-16-junction boxes, strain relief possible for up to 2...

Strain reliefZEL 2K-12/16
Strain relief - ZEL 2K-12/16

Strain relief

ZEL 2K-12/16

Productnumber 34400201

green

Strain relief for mounting in junction boxes of types 2K-12 and 2K-16, tested in accordance with EN...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Junction box2K-16 AB-L
Junction box - 2K-16 AB-L

Junction box

2K-16 AB-L

Productnumber 34891601

grey, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-16 AB-2,5²
Junction box - 2K-16 AB-2,5²

Junction box

2K-16 AB-2,5²

Productnumber 34841601

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-16 AB-2,5²/w
Junction box - 2K-16 AB-2,5²/w

Junction box

2K-16 AB-2,5²/w

Productnumber 34811601

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist