#37004201 | Dimensions: 71 x 71 x 48,7 mm

Channel installation box

KAD 42 K2 gn

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and Niedax wall trunkings/device installation ducts, rated insulation voltage: 400V AC, certified by...

read more

Description

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and Niedax wall trunkings/device installation ducts, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))

with cover, usable as junction box, for installation in Gewiss, Rehau and Niedax wall trunkings/device installation ducts

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V

Colours

Cover colour green

Dimensions

Width 71 mm
Length 71 mm
Height 48.7 mm
Weight 0.0575 kg

Material characteristics

Halogen free no

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902030033
ETIM Class EC000073
Custom tariff number 39269097
Minimum order quantity 40

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 50085-1 (VDE 0604-1))

Logistic data

Outer packaging

EAN / GTIN 4013902339778
Width 0.382 m
Weight 2.595 kg
Height 0.142 m
Quantity 40 pieces
Depth 0.31 m

Pallet

EAN / GTIN 4013902339785
Width 0.8 m
Weight 204.84 kg
Height 1.84 m
Quantity 2880 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902030033
Width 0.071 m
Weight 0.0575 kg
Height 0.049 m
Quantity 1 pieces
Depth 0.071 m

Planningdata

Tender text

Similar products

Channel installation boxKAD 42 K3 gn
Channel installation box - KAD 42 K3 gn

Channel installation box

KAD 42 K3 gn

Productnumber 37044201

with cover, usable as junction box, for installation in Kleinhuis wall...

Channel installation box, with lid, usable as junction box, for installation in Gewiss, Rehau and...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist