#40640001 | Dimensions: 127 x 127 x 75 mm

Junction box

Abox Pro 060-L

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Color variants

Customize

Description

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M32, (1 rear, 7 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

grey, Ui=1000 V AC, without terminals

Accessories supplied:
4 double membrane seals IP66 M32 sealing range 13 - 21 mm, cover retainer

Technical Data

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP66/IP67/IP69
Terminal type none

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 127 mm
Length 127 mm
Height 75 mm
Inner length 113 mm
Inner width 113 mm
Inner height 55 mm
Weight 0.3075 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 14
max. amount of terminals at 2,5² 10
max. amount of terminals at 4² 8
max. amount of terminals at 6² 5

Max. number of wires per cross section acc. to DIN VDE 0606-1

max. amount of wires at 1,5² 40
max. amount of wires at 2,5² 30
max. amount of wires at 4² 24
max. amount of wires at 10² 15

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902664276
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902664283
Width 0.507 m
Weight 6.485 kg
Height 0.277 m
Quantity 20 pieces
Depth 0.22 m

Pallet

EAN / GTIN 4013902664290
Width 0.8 m
Weight 158.185 kg
Height 0.981 m
Quantity 420 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902664276
Width 0.127 m
Weight 0.3075 kg
Height 0.075 m
Quantity 1 pieces
Depth 0.127 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Mounting plateAbox MPI 060
Mounting plate - Abox MPI 060

Mounting plate

Abox MPI 060

Productnumber 89510601

for Abox / Abox Pro 060

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

Standard railAbox 060 NS35
Standard rail - Abox 060 NS35

Standard rail

Abox 060 NS35

Productnumber 89530601

for Abox / Abox Pro 060

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

Terminal holderAbox 060 KH 221 4²
Terminal holder - Abox 060 KH 221 4²

Terminal holder

Abox 060 KH 221 4²

Productnumber 89600401

for position-fixed and elevated mounting of up to 6 terminals Wago...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal blockAbox 060 KLS-6²
Terminal block - Abox 060 KLS-6²

Terminal block

Abox 060 KLS-6²

Productnumber 89640601

Screw terminal block for Abox/Abox Pro 060, 5-pole - 6 mm², In = 41 A,...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Mast/pipe fixing setMABF 100-1
Mast/pipe fixing set - MABF 100-1

Mast/pipe fixing set

MABF 100-1

Productnumber 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Cover retainerTG DVS-42
Cover retainer - TG DVS-42

Cover retainer

TG DVS-42

Productnumber 18200601

for TG 88, TG 1208, TG 1212, TG 1608, Abox Pro 025 - 350

spare cover retainer, Set = 10 pcs.

Similar products

Junction boxAbox Pro 060-6²
Junction box - Abox Pro 060-6²

Junction box

Abox Pro 060-6²

Productnumber 40642001

grey, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole,...

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

Junction boxAbox Pro 060-L/sw
Junction box - Abox Pro 060-L/sw

Junction box

Abox Pro 060-L/sw

Productnumber 40600001

black, Ui=1000 V AC, without terminals

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

Junction boxAbox Pro 060-6²/sw
Junction box - Abox Pro 060-6²/sw

Junction box

Abox Pro 060-6²/sw

Productnumber 40602001

black, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole,...

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist