#49141005 | Dimensions: 140 x 140 x 79 mm

Junction box

Abox-i 100-ÜSS/sw

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=450 V AC, knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, for installations in industrial environments and...

read more

Description

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=450 V AC, knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, for installations in industrial environments and protected outdoor areas

black, equipped with surge protector Type 2 + 3 for TT and TN-S systems to complement an existing lightning protection concept

Accessories supplied:
2 Double membrane seals IP66 M25 sealing range 9 - 16 mm

4 Double membrane seals IP66 M32 sealing range 14 - 21 mm

Technical Data

Built-in devices

Surge protection device (SPD) Type 2 for TT and TN-S systems 1

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 450 V
Min. conductor cross section 1,5 mm²
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP65
Terminal type screwless
Number of poles 5
UL Type Rating not specified

Colours

Base unit colour black
Cover colour black

Dimensions

Width 140 mm
Length 140 mm
Height 79 mm
Weight 0.474 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 80 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902680627
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Stainless steel 1.1147

Logistic data

Outer packaging

EAN / GTIN 4013902680627
Width 0.17 m
Weight 0.534 kg
Height 0.125 m
Quantity 1 pieces
Depth 0.169 m

Pallet

EAN / GTIN 4013902680634
Width 0.8 m
Weight 81.808 kg
Height 0.607 m
Quantity 112 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Accessories

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!