This article is archived!

#49190501 | Dimensions: 93 x 93 x 55 mm

Junction box

Abox-i 040 AB-L/sw

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Description

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), self-sealing, soft insertion membranes, M20, sealing range 2 - 16 mm, (1 rear, 7 side), external fixing lugs, for installations in industrial environments and protected outdoor areas

black, without terminals

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour black
Cover colour black

Dimensions

Width 93 mm
Length 93 mm
Height 55 mm
Weight 0.1107 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for sealing range min 2 mm
for sealing range max 16 mm
Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902316274
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material ASA-PC
Cover material ASA-PC
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902316274
Width 0.093 m
Weight 0.1107 kg
Height 0.055 m
Quantity 1 pieces
Depth 0.093 m

Outer packaging

EAN / GTIN 4013902340736
Width 0.431 m
Weight 6.9652 kg
Height 0.302 m
Quantity 60 pieces
Depth 0.296 m

Pallet

EAN / GTIN 4013902340750
Width 0.8 m
Weight 398.1208 kg
Height 1.86 m
Quantity 3240 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Download 3D-BIM-Data

Accessories

Terminal holderAbox 025/040 KLH-SL 0,2/4²
Terminal holder - Abox 025/040 KLH-SL 0,2/4²

Terminal holder

Abox 025/040 KLH-SL 0,2/4²

Productnumber 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

Terminal holder for WAGO terminals, series 221-41X

Similar products

Junction boxAbox-i 040 AB-L
Junction box - Abox-i 040 AB-L

Junction box

Abox-i 040 AB-L

Productnumber 49490401

grey, without terminals

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Junction boxAbox-i 040 AB-4²
Junction box - Abox-i 040 AB-4²

Junction box

Abox-i 040 AB-4²

Productnumber 49440401

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Junction boxAbox-i 040 SB AB-L
Junction box - Abox-i 040 SB AB-L

Junction box

Abox-i 040 SB AB-L

Productnumber 49470701

grey, with red cover, without terminals, for identifying circuits for...

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist