Cast resin bag for Abox Pro XT and Abox Pro XT SL, non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox ProXT-4² and Abox Pro XT SLK-4², content 400 ml
Cast-resin bag
Productnumber: 49252201 | Dimensions: 160 x 240 x 30 mm
Cast resin bag for Abox Pro XT and Abox Pro XT SL, non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox ProXT-4² and Abox Pro XT SLK-4², content 400 ml
Width | 160 mm |
---|---|
Length | 240 mm |
Height | 30 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
EAN | 4013902676019 |
---|---|
Code | CT |
Custom tariff number | 39119099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.