Cast resin bag for Abox Pro XT and Abox Pro XT SL, non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox ProXT-10² and Abox Pro XT SLK-6², content 1250 ml
Cast-resin bag
Productnumber: 49252401 | Dimensions: 195 x 365 x 51 mm
Cast resin bag for Abox Pro XT and Abox Pro XT SL, non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox ProXT-10² and Abox Pro XT SLK-6², content 1250 ml
Width | 195 mm |
---|---|
Length | 365 mm |
Height | 51 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.