Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
from 300 x 300 mm, length 250 mm, including spacers
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
from 300 x 300 mm, length 250 mm, including spacers
| Width | 48 mm |
|---|---|
| Length | 250 mm |
| Height | 30.5 mm |
| Weight | 0.0948 kg |
| EAN | 4013902062706 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| Accessory material | Steel |
|---|
| EAN / GTIN | 4013902341306 |
|---|---|
| Width | 0.357 m |
| Weight | 2.585 kg |
| Height | 0.127 m |
| Quantity | 25 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902341337 |
|---|---|
| Width | 0.8 m |
| Weight | 297.18 kg |
| Height | 1.67 m |
| Quantity | 2700 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902062706 |
|---|---|
| Width | 0.048 m |
| Weight | 0.0948 kg |
| Height | 0.031 m |
| Quantity | 1 pieces |
| Depth | 0.25 m |
Tender text
(56273501.TXT 370 B)
Log in to download tender texts.
Standard rail
NS 35-406
Productnumber 79504501
universal floor fixing, incl. fixing screws, length 406 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AK NS35-556
Productnumber 79506001
universal floor fixing, incl. fixing screws, length 556 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS35-216/3
Productnumber 79503001
universal floor fixing, with fixing screws, length 216 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm