Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
universal floor fixing, with fixing screws, length 216 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
universal floor fixing, with fixing screws, length 216 mm
| Width | 35 mm |
|---|---|
| Length | 216 mm |
| Height | 22.5 mm |
| Weight | 0.09 kg |
| EAN | 4013902890293 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| Accessory material | Steel |
|---|
| EAN / GTIN | 4013902344291 |
|---|---|
| Width | 0.357 m |
| Weight | 4.715 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902344307 |
|---|---|
| Width | 0.8 m |
| Weight | 527.22 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902890293 |
|---|---|
| Width | 0.035 m |
| Weight | 0.09 kg |
| Height | 0.023 m |
| Quantity | 1 pieces |
| Depth | 0.216 m |
Tender text
(79503001.TXT 375 B)
Log in to download tender texts.
Standard rail
AK NS35-250
Productnumber 56273501
from 300 x 300 mm, length 250 mm, including spacers
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AK NS35-250
Productnumber 56273501
from 300 x 300 mm, length 250 mm, including spacers
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS 35-406
Productnumber 79504501
universal floor fixing, incl. fixing screws, length 406 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AK NS35-556
Productnumber 79506001
universal floor fixing, incl. fixing screws, length 556 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm