Description
Hinged window, for fitting to enclosure cover, for maximum 12 modules à 17.5 mm, with transparent hinged window, frame with sealing on both sides, with drilling template and fixing screws
Hinged window, for fitting to enclosure cover, for maximum 12 modules à 17.5 mm, with transparent hinged window, frame with sealing on both sides, with drilling template and fixing screws
| Type of protection | IP65 |
|---|
| Width | 228 mm |
|---|---|
| Length | 80 mm |
| Height | 24.2 mm |
| Weight | 0.135 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902060535 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902341344 |
|---|---|
| Width | 0.357 m |
| Weight | 2.24 kg |
| Height | 0.127 m |
| Quantity | 15 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902341351 |
|---|---|
| Width | 0.8 m |
| Weight | 259.92 kg |
| Height | 1.67 m |
| Quantity | 1620 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902060535 |
|---|---|
| Width | 0.228 m |
| Weight | 0.135 kg |
| Height | 0.025 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
Tender text
(56741201.TXT 498 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.