Accessories

Mounting plate - AK MPI 1

Mounting plateAK MPI 1

  • Dimensions : 240 x 112 x 4 mm
  • Productnumber: 79500101

AKL / AKi 1-4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK MPI 2

Mounting plateAK MPI 2

  • Dimensions : 240 x 240 x 4 mm
  • Productnumber: 79500201

AKL / AKi 2-4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK MPI 4

Mounting plateAK MPI 4

  • Dimensions : 240 x 540 x 4 mm
  • Productnumber: 79500401

AKL / AKi 4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK MPS 2

Mounting plateAK MPS 2

  • Dimensions : 240 x 240 x 2 mm
  • Productnumber: 79501201

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate - AK MPS 3

Mounting plateAK MPS 3

  • Dimensions : 240 x 390 x 2 mm
  • Productnumber: 79501301

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate - AK MPS 4

Mounting plateAK MPS 4

  • Dimensions : 240 x 540 x 2 mm
  • Productnumber: 79501401

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Combi set - AK KS-IP65

Combi setAK KS-IP65

  • Dimensions : 235 x 150 x 7 mm
  • Productnumber: 79100101

 

Combi set, for horizontal or vertical combination of all AK enclosures (until 04/15) and AKi...

 

Terminal rails - AK 14/28 PEN-S

Terminal railsAK 14/28 PEN-S

  • Dimensions : 286 x 37 x 29 mm
  • Productnumber: 79021701

PE/N-terminal each with 1 terminal point of 25 mm², 4 clamping points...

 

PE/N terminal strip, for installation in AK small distribution board with year of construction up...

 

Terminal rails - AK 42 PEN-S

Terminal railsAK 42 PEN-S

  • Dimensions : 286 x 45 x 43 mm
  • Productnumber: 79022501

PE/N-terminal each with 1 terminal point of 25 mm², 6 clamping points...

 

PE/N terminal strip, for installation in AK small distribution board with year of construction up...

 

External fixing lugs - AK ABL-ES

External fixing lugsAK ABL-ES

  • Dimensions : 110 x 40 x 20 mm
  • Productnumber: 79300401

Set = 4 pcs.

 

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

 

Enclosure wall - AKi ABF 1

Enclosure wallAKi ABF 1

  • Dimensions : 14,5 x 300 x 91,5 mm
  • Productnumber: 79605101

with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63

 

Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with...

 

Enclosure wall - AKi ABF 2

Enclosure wallAKi ABF 2

  • Dimensions : 300 x 91 x 15 mm
  • Productnumber: 79605001

Smooth for self-drilling

 

Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with...

 

Partition wall - AK TW

Partition wallAK TW

  • Dimensions : 290 x 193 x 17 mm
  • Productnumber: 79791001

 

Partition wall, for installation in the components of the AK enclosure system, from AK 28 / AKL 2 /...

 

Hinged window - KF 12

Hinged windowKF 12

  • Dimensions : 228 x 80 x 24,2 mm
  • Productnumber: 56741201

 

Hinged window, for fitting to enclosure cover, for maximum 12 modules à 17.5 mm, with transparent...

 

Standard rail - NS35-216/3

Standard railNS35-216/3

  • Dimensions : 35 x 216 x 22,5 mm
  • Productnumber: 79503001

universal floor fixing, with fixing screws, length 216 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Mounting plate - AK MPI 3

Mounting plateAK MPI 3

  • Dimensions : 240 x 390 x 4 mm
  • Productnumber: 79500301

AKL/AKi 3-4, Abox 700

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

External hinge set - ASS-gro

External hinge setASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!