e-bike charging station, monitored and controlled charging for the e-biker and charging station operator, grey, similar to RAL 7035, with printed cover, fixed cable system, including status display of individual charging points, can be connected to 230/400V-grid, product delivered ready for connection for rapid and easy wall-mounting
This article is archived!
- Find wholesaler
Built-in devices
Bosch charging point | 1 |
---|---|
Shimano charging point | 1 |
SCHUKO® plug socket (on side), 230V | 2 |
electrical characteristics
Rated operating voltage AC | 230 V |
---|---|
Rated operating voltage DC | 50 V |
Min. conductor cross section | 1,5 mm² |
Max. conductor cross section | 4 mm² |
Protection class | II |
Type of protection | IP54 |
vented | yes |
Colours
Base unit colour | grey |
---|---|
Cover colour | White translucent |
Additional features
Management portal | No |
---|---|
Inlet for data cable | No |
Dimensions
Width | 528 mm |
---|---|
Length | 530 mm |
Height | 226 mm |
Material characteristics
UV-resistant | yes |
---|---|
Halogen free | yes |
Industry quality | yes |
mechanical properties
Type of fastening | Wall mounting |
---|---|
Impact strength | IK08 |
Sealable | yes |
Type of top part | Cover |
Ambient conditions
max. relative humidity 25°C | 80 % |
---|---|
max. relative humidity 40°C | 75 % |
Installation location | protected outdoor areas |
Sales Information
ETIM Class | EC002883 |
---|---|
Custom tariff number | 85371098 |
Material
Base unit material | Polycarbonate, glass-fibre reinforced |
---|---|
Cover material | Polycarbonate |
Entry material | Polyamide |
Sealing material | Silicone |
Cover screw material | Polyamide, glass-fibre reinforced |
Handbook
Product manual EN/ES | pdf (5 MB) |
---|---|
Product manual FR/NL | pdf (5 MB) |
Product manual DE/EN | pdf (5 MB) |
Installation instructions
Assembly instruction EN/ES | pdf (8 MB) |
---|---|
Assembly instruction FR/NL | pdf (5 MB) |
Assembly instruction DE/EN | pdf (8 MB) |
Assembly instruction EN/FR | pdf (4 MB) |
Accessories
Similar products
This article is archived!
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.